Title | Information |
---|---|
Pkg. Name | PRBG0256FB-A |
Pkg. Previous Code | 256F7X-D |
JEITA Standard | P-BGA256-17x17-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_930 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
Length | 17mm |
Width | 17mm |
Thickness | 2mm |
Pkg. Dimensions (mm) | 17 x 17 x 2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 31 KB | |
4 items
|