Title | Information |
---|---|
Pkg. Name | Q64.10X10D |
Pkg. Previous Code | QAD |
Package Description | 64ld 10x10 mm TQFP - ASECL (1.0mm LEAD LENGTH) |
Package Status | Active |
Package Type | TQFP |
Package Code | QAD |
Category | PLASTIC |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 10.01mm |
Width | 10.01mm |
Thickness | 1mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 10.01 x 10.01 x 1.00 |