Skip to main content

SL0034AA (SIP 34)

Title Information
Package Description
Descriptive text for this package.
34-SIP LGA 12.0 x 8.0 x 1.54 mm Body 1.
Package Status
Active
Package Type
SIP
Class
PLASTIC
Package Code
The unique identifier of this package.
SL0034AA
Category
G
Lead Count
34
Pb (Lead) Free
Yes
Length
12mm
Pb Free Category
e4 NiPdAu
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.54mm
Peak Reflow Temp
240°C
Pitch
1mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.0 x 8.0 x 1.54