Overview
Description
Smart Analog IC500 has a built-in configurable amplifier, synchronous detection amplifier, D/A converter, low-pass filter and high-pass filter. It is suitable for home appliances, industrial applications and healthcare equipment.
The RAA730500 is a monolithic programmable analog IC with a range of on-chip circuits such as configurable amplifiers, a synchronous detection amplifier, a general-purpose operational amplifier, D/A converters, and a temperature sensor, allowing the RAA730500 to be used as an analog front-end device for processing minute sensor signals. The RAA730500 uses a Serial Peripheral Interface (SPI) to allow external devices to control each on-chip circuit, enabling a more compact package and a reduction in the number of control pins. The compact package used by the RAA730500—a 48-pin LQFP—in turns enables a more compact set design.
Features
- The RAA730500 is a monolithic programmable analog IC with a range of on-chip circuits
- On-chip configurable amplifier x 3 ch
- On-chip synchronous detection amplifier x 1 ch
- On-chip general-purpose operational amplifier x 1 ch
- On-chip low-pass filter x 1 ch
- On-chip high-pass filter x 1 ch
- On-chip D/A converter x 4 ch
- On-chip variable output voltage regulator x 1 ch
- On-chip reference voltage generator x 1 ch
- On-chip temperature sensor x 1 ch
- On-chip SPI x 1 ch
- Includes a low-current mode
- Operating voltage range: 3.0 V ≤ VDD ≤ 5.5 V
- Operating temperature range: -40°C ≤ TA ≤ 105°C
- Package: 48-pin plastic LQFP (fine pitch) (7 x 7)
Comparison
Applications
- Home appliances
- Industrial applications
- Healthcare equipment
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Smart Analog Easy Starter Smart Analog Easy Starter is a GUI evaluation tool for designing the analog front-end circuit of Smart Analog devices.
|
Circuit Design Tool | Renesas |
1 item
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.