Skip to main content
Renesas Electronics Corporation

Features

  • Force offset voltage ±1mV (Typ.)
  • Input offset voltage ±3nA (Typ.)
  • Input bias current 20nA (ISET = 10μA, Typ.)/3nA (ISET = 1μA, Typ.)
  • Operates from 1V
  • Electrical characteristics can be changed by changing the set current
  • Built-in phase compensation circuit
  • Equipped with an offset adjustment terminal
  • Built-in output short circuit protection circuit

Description

The μPC802 and 4250 are operational amplifier circuits with an extremely low power consumption of 14μW. These operation amplifiers have a wide power supply voltage range (± 1V to ± 16V), and various electrical characteristics such as input bias current that can be programmed using the set current value. These devices are ideal for high-precision analog circuits in battery-operated portable electronic devices.

Parameters

AttributesValue
Channels (#)1
Temp. Range (°C)-40 to +85, -40 to +85°C
Offset Voltage (Max) (mV)6
IBIAS (nA)20
CMRR (dB)70
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)1 - 16
IS per Amp (mA)0.011
Single Supply Voltage Range (V)1 - 16
VS (Min) (V)1
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))6
Supply Current Icc/Idd (Max) (mA)0.1
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5.2 x 4.480.65
SOP—80.65

Applications

  • Battery-operated portable electronic devices

Applied Filters: