Our audio technology allows the capture of speech and audio with high quality and low power consumption while at the other end of the audio channel enabling speaker playback at maximum volume and power efficiency while extending battery usage time.
We offer a range of low power, Hi-Fi audio codecs and Class D amplifiers with different features and in different packages suitable for a variety of low power, digital portable audio products. Codecs are designed to offer different levels of dynamic range and improve the power consumption for the record and playback paths by optimizing the always-on mode and utilizing efficient charge pump technologies.