Overview
Description
The ISL78171EVAL1Z evaluation board is used to evaluate the ISL78171 6-Channel, 50mA automotive LED driver with ultra-high dimming ratio and phase shift control. This board is populated with 60 LEDs in a 6P10S (six parallel strings, each string consisting of 10 LEDs in series) configuration to simplify evaluation and testing. The device can function with or without an I2C controller. If it is required to use I2C control for the ISL78171EVAL1Z board, use a generic I2C interface adapter (not supplied with the evaluation board kit) for the purpose of communication. Note that the slave address on the ISL78171 is hexadecimal 58. Refer to the user's guide for jumper settings and power-up instructions
Features
- Integrated 40V boost converter
- 6 precision current sinks, up to 50mA each
- Current matching ±0.7% typical
- Dimming modes: DC, internal PWM, direct PWM, DC + Int/Dir PWM
- Typical dimming ratio exceeding 60,000:1 for DC + Int/Dir PWM
- Phase shift control for internal PWM dimming
- 600kHz/800kHz/1.2MHz I2C selectable switching frequency
- Dynamic headroom control
Applications
- Infotainment display LED backlighting
- LCD monitor LED backlighting
- Field sequential RGB LED backlighting
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 868 KB | |
1 item
|
Design & Development
Software & Tools
Product Options
Applied Filters: