Overview
Description
Support is limited to customers who have already adopted these products.
The ISL78020 and ISL78022 integrate a high performance boost regulator with 2 LDO controllers for VON and VOFF, a VON-slice circuit with adjustable delay and either one (ISL78020) or five (ISL78022) amplifiers for VCOM and VGAMMA applications. The boost converter in the ISL78020 and ISL78022 is a current mode PWM type integrating an 18V N-Channel MOSFET. Operating at 1. 2MHz, this boost converter can operate in either P-Mode for superior transient response, or in PI-Mode for tighter output regulation. Using external low-cost transistors, the LDO controllers provide tight regulation for VON, VOFF, as well as providing start-up sequence control and fault protection. The amplifiers are ideal for VCOM and VGAMMA applications, with 150mA peak output current drive, 12MHz bandwidth, and 12V/µs slew rate. All inputs and outputs are rail-to-rail. Available in a 32 Ld TQFP (7mmx7mm) Pb-free package, the ISL78020, ISL78022 are specified for operation over a -40°C to +105°C temperature range.
Features
- Current mode boost regulator
- Fast transient response
- 1% accurate output voltage
- 18V/3A integrated FET
- >90% efficiency
- 2.6V to 5.5V VIN supply
- 2 LDO controllers for VON and VOFF
- 2% output regulation
- VON-slice circuit
- High speed amplifiers
- 150mA short-circuit output current
- 12V/µs slew rate
- 12MHz -3dB bandwidth
- Rail-to-rail inputs and outputs
- Built-in power sequencing
- Internal soft-start
- Multiple overload protection
- Thermal shutdown
- 32 Ld 7x7 TQFP package
- Pb-free (RoHS compliant)
Comparison
Applications
- All automotive TFT-LCD panels
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 929 KB | |
End Of Life Notice | PDF 83 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.