Overview
Description
The ISL98001CQZ-EVALZ evaluation board is used to evaluate the ISL98001 series of 3-channel, 8-bit analog front-ends (AFEs). The ISL98001 family includes the ISL98001-140, ISL98001-170, ISL98001-210, and ISL98001-275.
The ISL98001 contains all the functions necessary to digitize analog YPbPr video signals and RGB graphics signals from DVD players, digital VCRs, video set-top boxes, and personal computers. This product family's conversion rates support HDTV resolutions up to 1080p and PC monitor resolutions up to UXGA and QXGA, while the front-end's programmable input bandwidth ensures sharp, clear images at all resolutions.
Features
- 140MSPS, 170MSPS, 210MSPS, and 275MSPS maximum conversion rates
- Glitchless Macrovision-compliant sync separator
- Extremely fast recovery from VCR head switching
- Low PLL clock jitter (250psP-P @ 170MSPS)
- 64 intrapixel sampling positions
- 0.35VP-P to 1.4VP-P video input range
- Programmable bandwidth (100MHz to 780MHz)
- 2-channel input multiplexer
- RGB 4:4:4 and YUV 4:2:2 output formats
- Five embedded voltage regulators allow operation from single 3.3V supply and enhance performance, isolation
- Completely independent 8-bit gain/10-bit offset control
Applications
- Digital TVs
- Projectors
- Multi-function monitors
- Digital KVM
- RGB graphics processing
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.29 MB | |
1 item
|