Overview
Description
The EL4340, EL4342 are fixed unity gain mux amps featuring high slew rates and excellent bandwidth for video switching. These devices feature a high impedance output state (HIZ) that enables the outputs of multiple devices to be wired together. A power-down mode (ENABLE) is included to turn off un-needed circuitry in power sensitive applications. The ENABLE pin, when pulled high, sets the EL4340, EL4342 into standby power mode - consuming just 18mW. An added feature in the EL4340 is a latch enable function (LE) that allows independent logic control using a common logic bus.
Features
- Triple 2:1 and 4:1 multiplexers for RGB
- Internally set gain-of-1
- High-Speed three-state outputs (HIZ)
- Power-down mode (ENABLE)
- Latch enable (EL4340)
- ±5V operation
- ±870 V/µs slew rate
- 500MHz bandwidth
- Typical supply currents 10mA/ch (EL4340) and 15.3mA/ch (EL4342)
- Pb-free (RoHS compliant)
Comparison
Applications
Applications
- HDTV/DTV analog inputs
- Video projectors
- Computer monitors
- Set-top boxes
- Security video
- Broadcast video equipment
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 989 KB | |
End Of Life Notice | PDF 1.17 MB | |
Price Increase Notice | PDF 208 KB | |
Product Change Notice | PDF 135 KB | |
Manual - Development Tools | PDF 368 KB | |
Application Note | PDF 246 KB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.