Features
- Input voltage 2.8V to 5.5V
- Four buck converters, 0.3V to 3.34V up to 2.5A
- Dual-phase mode up to 5A
- DDR VTT supply mode
- DVS support
- 3MHz switching frequency allows for the use of low-profile inductors and avoids the AM band
- Four LDO regulators, 0.9V to 3.6V up to 300mA
- Five GPIOs
- Coin cell/Super-capacitor charger
- 1.5µA RTC with alarm and wakeup
Description
DA9062-A is a PMIC optimized for supplying systems with single- and dual-core processors, I/O, DDR memory, and peripherals. The target application range covers entry-level automotive In-Vehicle Infotainment (IVI) systems and FPGA-based applications including navigation and automotive telemetrics.
DA9062-A features four buck converters providing a total current of 8.5A. High efficiency is achieved over a wide load range by automatically selecting Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM) modes. All power switches are integrated, removing the need for external Schottky diodes. A high switching frequency allows low-profile inductors to be used. Buck1 and Buck2 can be used in a 5A dual-phase configuration and Buck4 can be used as a DDR VTT supply. Four LDO regulators with programmable output voltage are integrated and provide up to 300mA each. DA9062-A is available in automotive AEC-Q100 Grade 2.
Parameters
Attributes | Value |
---|---|
Function | 8-ch PMIC |
Outputs (#) | 8 |
Input Voltage (Min) (V) | 2.8 |
Input Voltage (Max) (V) | 5.5 |
Switching Regulators | 4 |
Switching Frequency (MHz) | 3 - 3 |
GPIOs (#) | 5 |
Comm. Interface | I2C |
Advanced Features | Programmable Sequencing, WatchDog Timer, RTC with Coin Cell Battery/SuperCap Charger |
Package Options
Pkg. Type | Lead Count (#) | Pitch (mm) |
---|---|---|
40-QFN | 40 | 0.5 |
Applications
- Supply for single- and dual-core application processors; for example the i.MX™ families
- Power supply for FPGAs
- Automotive infotainment/dashboard
- Navigation systems
- Vehicle telemetrics
- Integrated cockpits
Applied Filters: