Skip to main content
Order Now

Overview

Description

The combination of R-Car (H3/M3/M3N) SiP and the Clock Generators provides high efficiency and supports a variety of display outputs and high-quality outputs for scalable cockpit and infotainment solutions.

Features

  • The development board includes peripheral circuits required for in-vehicle information solutions and a board-to-board connector for extension. Customers can use the board to kickstart hardware and software development and shorten time-to-market. Some boards feature a socket that allows users to evaluate R-Car SiP using the same board.
  • R-Car SoC SiP: Including the H3/M3/M3N R-Car SoC, LPDDR4-3200 memory, and HyperFlash memory to ease design and shorten time-to-market.
  • Programmable clock generator (5P49V6901A: Auto Grade = 5P49V60): Flexible clock generator capable of generating any clock frequency from 1MHz to 350MHz, allows a single device to replace several crystal oscillators with any frequency.
  • Clock generator (9FGV0841): Flexible clock generator capable of generating an 8-output PCIe Gen1-4 clock, allows a single device to replace several crystal oscillators with any frequency.
  • Scalable ROM configurations, enabling a single device to be used across multiple platforms.

Applications

  • Cockpit
  • Infotainment
  • Dashboard

Documentation

Type Title Date
Manual - Hardware Log in to Download PDF 1.63 MB
Engineering Log in to Download ZIP 299 KB
Manual - Hardware Log in to Download PDF 1.47 MB
Manual - Development Tools Log in to Download PDF 1000 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Board Description File Log in to Download ZIP 44.77 MB
Board Description File Log in to Download HTM 71 KB
2 items

Lab on the Cloud

Videos & Training

Proposal for EBF Using the R-Car Salvator-xs Board (Lineo Solutions, Inc.)

Lineo Solutions, Inc.

Provide access to a board from global locations.