Overview
Description
The combination of the R-Car, the PMIC, and the clock generators provides a high-efficiency and high-end ADAS solution that supports image input, image output, and high-speed input/output IF.
Features
- Complete hardware and software development kit for ADAS and automated driving applications like front camera, surround view, and LiDAR
- R-Car V3H: Image recognition engine with an optimized performance-to-power balance and the Quad Arm® Cortex®-A53 and Cortex-R7 enable advanced video processing and image recognition.
- Safe PMICs: Highly integrated, ISO 26262 compliant power supply, optimized for the V3H SoC to reduce the solution bill-of-materials while providing industry-leading efficiency.
- Programmable clock generator: Flexible clock generator capable of generating any clock frequency from 1MHz to 500MHz, allows a single device to replace several crystal oscillators with any frequency.
- Supporting RGMII (2 channels) as the Ether IF and CSI2 (2 channels) as the camera IF to support various inputs and outputs.
Applications
- ADAS and Automated Driving
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | ZIP 54.75 MB | |
1 item
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RoX Software Development Kit The RoX SDK is an easy-to-start & easy-to-use development framework for the R-Car SoCs.
|
Software Package | Renesas |
1 item
|