Overview
Description
Software development for advanced driver assistance systems (ADAS) and automated driving (AD) applications has been increasing in scale and complexity in recent years, in order to accelerate the development of autonomous driving and to develop new functionality that attractively differentiates vehicles. In response to this trend, Renesas has developed R-Car Starter Kits to support automotive software development.
The R-Car V3M Starter Kit simplifies and accelerates the development of New Car Assessment Program (NCAP1), front camera applications, surround view systems, and light detection and ranging (LiDAR) applications. The starter kit is based on the R-Car V3M image recognition system-on-chip (SoC), delivering a combination of low power consumption and high performance for the growing NCAP front camera market.
The R-Car V3M Starter Kit, R-Car V3M SoC, and supporting software and tools, including Renesas' open-source e2 studio integrated development environment (IDE), are part of the open, innovative and trusted Renesas Autonomy™ platform that delivers end-to-end solutions for ADAS and AD.
The starter kit is a ready-to-use kit that includes the required interface and tools for development. The integrated 440-pin expansion port gives full freedom for system manufacturers to develop application-specific expansion boards for a wide range of computing applications, from a simple advanced computer vision development environment to prototyping multi-camera systems for applications such as surround view. This flexibility of the board reduces the time needed for hardware development while maintaining a high degree of software portability and reusability.
The R-Car V3M Starter Kit is supported by a Linux board support package (BSP), which is available through elinux.org. Additional commercial operating systems are also available.
Note 1: New Car Assessment Program (NCAP): A government car safety program tasked with evaluating new automobile designs for performance against various safety threats.
R-Car V3M Starter Kit Wiki - The Wiki for the Renesas R-Car V3M Starter Kit board (RTP0RC77970SEB0010S) includes information on board layout, documentation, BSP images, firmware, installing the expansion board, and more.
Features
- Development board for R-Car V3M
- CPU: Arm CA53 (800MHz dual), Arm CR7 (800MHz)
- Memory: DDR (2GBytes DDR3L-1600), HyperFlash (64MBytes), QSPI Flash (64MBytes), eMMC (16-32GBytes)
- Video in: Camera Input Connector
- Interfaces: EtherAVB, SCIF, HSCIF, I2C
- Expansion I/F: CoM Express connector
Applications
Design & Development
Software & Tools
Software Downloads
Related Boards & Kits
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
