Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • 8 – 0.7V low-power HCSL-compatible output pairs
  • LP-HCSL outputs with Zo = 85ohms ; save power and board space - no termination resistors required.
  • Space-saving 48-pin VFQFPN package
  • Fixed feedback path for 0ps input-to-output delay
  • 8 OE# pins; hardware control of each output
  • PLL or bypass mode; PLL can dejitter incoming clock
  • 100MHz or 133MHz PLL mode operation; supports PCIe and QPI applications
  • Selectable PLL bandwidth; minimizes jitter peaking in downstream PLL's
  • Spread Spectrum Compatible; tracks spreading input clock for low EMI
  • Cycle-to-cycle jitter < 50ps
  • Output-to-output skew < 65 ps
  • Input-to-output delay variation < 50ps
  • PCIe Gen3 phase jitter < 1.0ps RMS
  • QPI/UPI 9.6GT/s 12UI phase jitter < 0.2ps RMS

Description

The 9ZXL0851 is a low-power 8-output differential buffer that meets all the performance requirements of the Intel DB1200ZL specification. It is suitable for PCI-Express Gen1/2/3 or QPI/UPI applications, and uses a fixed external feedback to maintain low drift for demanding QPI/UPI applications.

Parameters

AttributesValue
Diff. Outputs8
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)25 - 150
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)445
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors16
Package Area (mm²)36
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionBuffer
Input TypeHCSL
Output Voltage (V)0.7
Product CategoryProcessor Clock Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN6.0 x 6.0 x 0.9480.4

Application Block Diagrams

Genoa Server Block Diagram
AMD 4th-Gen EPYC (Genoa) Power & Timing System
Complete power and timing system for AMD Genoa with SVI3, DDR5, and PCIe Gen 5/6 support.

Complete Your Design

Explore complementary products to elevate your design

Support Communities

  1. 9ZXL0851E - PCIe 5.0 Clock diagram

    Hi Team, I want to connect 8 pairs of 100MHz PCIe 5.0 clock cables between two circuit boards through an 800mm cable. Is the following solution feasible? Main board: CLOCK source ------>9QXL2001 ------------>Add in Card:9ZXL0851E------>800mm cable-------->Daught board: Device PCIe 100MHz reference clock. Thanks, Aris

    Sep 22, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?