Skip to main content
Alternative(s) Available
8P34S2106A - Dual 1:6 LVDS Output 1.8V/2.5V Fanout Buffer
  • Notes:Supports fail-safe operation and offers output bank enable/disable

Features

  • Dual 1:6 low skew, low additive jitter LVDS fanout buffers
  • Matched AC characteristics across both channels
  • High isolation between channels
  • Low power consumption
  • Both differential CLKA, nCLKA and CLKB, nCLKB inputs accept
    LVDS, LVPECL, and single-ended LVCMOS levels
  • Maximum input clock frequency: 2GHz
  • Output amplitudes: 350mV, 500mV (selectable)
  • Output bank skew: 10ps typical
  • Output skew: 20ps typical
  • Low additive phase jitter, RMS: < 45fs typical,
    (fREF = 156.25MHz, 12kHz to 20MHz)
  • Full 1.8V and 2.5V supply voltage mode
  • Lead-free (RoHS 6), 40-lead VFQFN packaging
  • -40 °C to 85 °C (Tc ≤ 105 °C) operating temperature range

Description

The 8P34S2106 is a high-performance, low-power, differential dual 1:6 LVDS output 1.8V/2.5V fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase-noise clock and data signals. Two independent buffer channels are available, each channel has six low-skew outputs. High isolation between channels minimizes noise coupling. AC characteristics such as propagation delay are matched between channels. Guaranteed output-to-output and part-to-part skew characteristics make the 8P34S2106 ideal for clock distribution applications demanding well-defined performance and repeatability. The device is characterized to operate from a 1.8V/2.5V power supply. The integrated bias voltage references enable easy interfacing of AC coupled signals to the device inputs.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C (Tc ≤ 105°C)

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN6.0 x 6.0 x 0.9400.5
WLCSP3.59 x 3.04 x 0.6480.4

Applications

  • Clock distribution

Applied Filters: