Overview
Description
The 8P34S2106A is a high-performance, low-power, differential dual 1:6 LVDS output 1.8V / 2.5V fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase-noise clock and data signals. Two independent buffer channels are available, each channel has six low-skew outputs. High isolation between channels minimizes noise coupling. AC characteristics such as propagation delay are matched between channels. Guaranteed output-to-output and part-to-part skew characteristics make the 8P34S2106A ideal for clock distribution applications demanding well-defined performance and repeatability. The device is characterized to operate from a 1.8V / 2.5V power supply. The integrated bias voltage references enable easy interfacing of AC-coupled signals to the device inputs. The device supports fail-safe operation, that is the device can handle DC levels up to 2.5V on its input pins while the device is powered down with very low leakage currents and doesn’t impact long-term reliability.
Features
- Dual 1:6 low skew, low additive jitter LVDS fanout buffers
- Matched AC characteristics across both channels
- High isolation between channels
- Low power consumption
- Both differential CLKA, nCLKA and CLKB, nCLKB inputs acceptLVDS, LVPECL and single-ended LVCMOS levels
- Maximum input clock frequency: 2GHz
- Output amplitudes: 350mV, 500mV (selectable)
- Output bank skew: 10ps typical
- Output skew: 20ps typical
- Low additive phase jitter, RMS: < 30fs typical,(fREF = 156.25MHz, 12kHz - 20MHz)
- Full 1.8V and 2.5V supply voltage mode
- Lead-free (RoHS 6), 40-lead VFQFN packaging
- -40°C to 85°C (Tc ≤ 105°C) operating temperature range
- Supports fail-safe operation
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.