Skip to main content

RF synthesizers generate a wide range of high frequencies from a single, typically lower, reference frequency with an internal PLL. The output frequency is controlled by accessing the digital registers in the device through an SPI interface. The output frequency is generated by a fractional or integer ratio relative to the input signal.

Renesas offers very low phase noise, low spurious RF synthesizers that address the challenges of frequency generation for high-performance mixers, modulators, and demodulators in RF board designs. The RF synthesizers are also used to directly provide a clock reference to high-speed RF converters (ADC/DAC). The output frequency range incorporates low MHz to 18GHz.

The devices feature an integrated voltage-controlled oscillator (VCO) with a large tuning range capable of providing multi-band local oscillator (LO) frequency synthesis, limiting the need for multiple narrow band RF synthesizers. This reduces the bill of materials and the design complexity, lowering the cost of developing radio frequency products. They provide solutions that address the challenges of frequency generation for high-performance mixers and demodulators in RF board designs.

Product Selector: RF Synthesizers

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector
Type Title Date
Guide PDF 2.24 MB
Overview PDF 331 KB
2 items

Demystifying 5G Video Series

Rohde & Schwarz's Demystifying 5G video series discusses main topics related to 5G including new technology components, procedures and testing challenges.

Watch Now

8V97003 Wideband mmWave Synthesizers
Read More

News & Blog Posts

Renesas RF Technology Overview Blog Post Sep 16, 2022