Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • 8-pin DFN package (2mm x 2mm)
  • 8-pin MSOP package (3mm x 4.9mm)
  • Provides a spread spectrum output clock
  • Crystal input frequency range of 10MHz to 30MHz
  • Output frequency range of 10MHz to 30MHz
  • Center and down spread
  • Peak reduction by 8dB to 16dB typical on the 3rd through 19th odd harmonics
  • Low EMI feature can be disabled
  • Operating voltage of 1.8V, 2.5V, or 3.3V
  • RoHS 6 compliant package

Description

The 5P50913 belongs to a family of 1.8V/2.5V/3.3V low-power, spread spectrum clock generators capable of reducing EMI radiation from an input clock. The spread spectrum technique is capable of reducing the harmonic frequency amplitude peaks by several dB.

Parameters

AttributesValue
Outputs (#)1
Output TypeLVCMOS
Output Freq Range (MHz)20 - 60
Input Freq (MHz)10 - 30
Inputs (#)3
Output Banks (#)1
Core Voltage (V)1.8V, 2.5V, 3V
Output Voltage (V)1.8V, 2.5V, 3V
Product CategorySpread-Spectrum Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP3.0 x 3.0 x 0.9780.65
VFQFPN2.0 x 2.0 x 1.080.5
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5P50913DVGIActiveAvailableOut of StockTSSOP1ku | $0.878#Tube309mm²0.65mm3.0 x 3.0 x 0.9796#Yese3 Sn-40 to 85°CTAIWANTAIWAN
5P50913DVGI8ActiveN/AOut of StockTSSOP1ku | $0.878#Reel32500#9mm²0.65mm3.0 x 3.0 x 0.970Yese3 Sn-40 to 85°CTAIWANTAIWAN
5P50913NBGIActiveAvailable2040 AprOut of StockVFQFPN1ku | $1.098#Cut Tape13000#4mm²0.5mm2.0 x 2.0 x 1.00Yese3 Sn-40 to 85°CMALAYSIATAIWAN
5P50913NBGI8ActiveN/A2040 AprOut of StockVFQFPN1ku | $1.098#Reel13000#4mm²0.5mm2.0 x 2.0 x 1.00Yese3 Sn-40 to 85°CMALAYSIATAIWAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?