Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Four LVCMOS / LVTTL outputs, 7Ω output impedance
  • Selectable differential or LVCMOS / LVTTL clock inputs
  • CLK, nCLK pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • LVCMOS_CLK supports the following input types: LVCMOS, LVTTL
  • Maximum output frequency: 350MHz
  • Output skew: 35ps (maximum)
  • Part-to-part skew: 700ps (maximum)
  • Additive phase jitter, RMS: 0.04ps (typical)
  • Power supply modes:
    Core/Output
    3.3V/3.3V
    3.3V/2.5V
    3.3V/1.8V
    3.3V/1.5V
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 8305 is a low skew, 1-to-4, Differential/ LVCMOS-to-LVCMOS/LVTTL Fanout Buffer and a member of the family of High Performance Clock Solutions from IDT. The 8305 has selectable clock inputs that accept either differential or single ended input levels. The clock enable is internally synchronized to eliminate runt pulses on the outputs during asynchronous assertion/deassertion of the clock enable pin. Outputs are forced LOW when the clock is disabled. A separate output enable pin controls whether the outputs are in the active or high impedance state. Guaranteed output and part-to-part skew characteristics make the 8305 ideal for those applications demanding well defined performance and repeatability.

Applied Filters: