Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Two differential 2.5V LVDS clock outputs
  • Twelve selectable differential clock inputs
  • CLKx, nCLKx pairs can accept the following differential input levels: LVPECL, LVDS, CML
  • Maximum output frequency: 3GHz
  • Propagation delay: 1.1ns (maximum)
  • Input skew: 100ps (maximum)
  • Output skew: 50ps (maximum)
  • Part-to-part skew: 250ps (maximum)
  • Additive phase jitter, RMS (12kHz – 20MHz): 0.16ps (typical)
  • Full 2.5V operating supply mode
  • -40°C to 85°C ambient operating temperature

Description

The ICS854S202I-01 is a 12:2 Differential-to-LVDS Clock Multiplexer which can operate up to 3GHz. The ICS854S202I-01 has twelve selectable differential clock inputs, any of which can be independently routed to either of the two LVDS outputs. The CLKx, nCLKx input pairs can accept LVPECL, LVDS or CML levels. The fully differential architecture and low propagation delay make it ideal for use in clock distribution circuits.

Applied Filters: