Overview

Description

The 2308A is a high-speed phase-lock loop (PLL) clock multiplier. It is designed to address high-speed clock distribution and multiplication applications. The zero delay is achieved by aligning the phase between the incoming clock and the output clock, operable within the range of 10 to 133MHz. The 2308A has two banks of four outputs each that are controlled via two select addresses. By proper selection of input addresses, both banks can be put in tri-state mode. In test mode, the PLL is turned off, and the input clock directly drives the outputs for system testing purposes. In the absence of an input clock, the 2308A enters power down. In this mode, the device will draw less than 12uA for Commercial Temperature range and less than 25uA for Industrial temperature range, and the outputs are tri-stated. The 2308A is available in six unique configurations for both prescaling and multiplication of the Input REF Clock. (See available options table.) The PLL is closed externally to provide more flexibility by allowing the user to control the delay between the input clock and the outputs. The 2308A is characterized for both Industrial and Commercial operation.

Features

  • Phase-Lock Loop Clock Distribution for Applications ranging from 10MHz to 133MHz operating frequency
  • Distributes one clock input to two banks of four outputs
  • Separate output enable for each output bank
  • External feedback (FBK) pin is used to synchronize the outputs to the clock input
  • Output Skew <200 ps
  • Low jitter <200 ps cycle-to-cycle
  • 1x, 2x, 4x output options: - 2308A-1 1x - 2308A-2 1x, 2x - 2308A-3 2x, 4x - 2308A-4 2x - 2308A-1H and -2H for High Drive
  • No external RC network required
  • Operates at 3.3V VDD
  • Available in SOIC and TSSOP packages

Comparison

Applications

Documentation

Design & Development

Models