Skip to main content

Overview

Description

The 8430I-61 is a general purpose, dual output Crystal-to-3.3V, 2.5V Differential LVPECL High Frequency Synthesizer . The 8430I-61 has a selectable TEST_CLK or crystal inputs. The VCO operates at a frequency range of 250MHz to 500MHz. The VCO frequency is programmed in steps equal to the value of the input reference or crystal frequency. The VCO and output frequency can be programmed using the serial or parallel interfaces to the configuration logic. Frequency steps as small as 1MHz can be achieved using a 16MHz crystal or TEST_CLK.

Features

  • Dual differential 3.3V or 2.5V LVPECL outputs
  • Selectable crystal oscillator interface or LVCMOS/LVTTL TEST_CLK
  • Output frequency range: 20.83MHz to 500MHz
  • Crystal input frequency range: 14MHz to 27MHz
  • VCO range: 250MHz to 500MHz
  • Parallel or serial interface for programming counter and output dividers
  • RMS period jitter: 6ps (maximum)
  • Cycle-to-cycle jitter: 30ps (maximum)
  • Supply voltage modes: VCC/VCCA/VCCO 3.3/3.3/3.3 3.3/3.3/2.5
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free RoHS compliant package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models