Skip to main content
NOTICE - The following device(s) are recommended alternatives:
8N3QV01 - Quad-Frequency Programmable VCXO
Functional replacement

Overview

Description

The 813321-04 is a two-stage device – a VCXO followed by a FemtoClock® PLL. The FemtoClock PLL can multiply the crystal frequency of the VCXO up to a range of 122MHz to 160MHz, with a random RMS phase jitter of less than 1ps (1.875MHz – 20MHz). This phase jitter performance meets the requirements of 1Gb/10Gb Ethernet, 1Gb, 2Gb, 4Gb, and 10Gb Fibre Channel, and SONET up to OC48.

Features

  • One 3.3V or 2.5V LVPECL output pair
  • Crystal operating frequency range: 14MHz - 20MHz
  • VCO range: 490MHz - 640MHz
  • Output frequency range: 122MHz - 160MHz
  • VCXO pull range: ±50ppm (typical APR) at 3.3V
  • Supports the following applications (among others): SONET, Ethernet, Fibre Channel
  • RMS phase jitter at 156.25MHz (1.875MHz - 20MHz): 0.53ps (typical) at 3.3V
  • Supply voltage modes: VCC/VCCO 3.3V/3.3V 3.3V/2.5V 2.5V/2.5V
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models