Skip to main content

Overview

Description

The 83PN128I is a programmable LVPECL synthesizer that can be used for frequency conversions. The device uses Renesas' fourth generation FemtoClock® NG technology for optimal high clock frequency and low phase noise performance, combined with a low power consumption and high power supply noise rejection. Oscillator-level performance is maintained with Renesas' 4th Generation FemtoClock NG PLL technology, which delivers low rms phase jitter. The 83PN128I defaults to 161.132813MHz output using a 156.25MHz input with 2 select pins floating (pulled up with internal pullup resistors) but can also be set to 4 different frequency multiplier settings to support a wide variety of applications. The below table shows some of the more common application settings.

Features

  • Fourth Generation FemtoClock® NG technology
  • Footprint compatible with 5mm x 7mm differential oscillators
  • One differential LVPECL output pair
  • CLK, nCLK input pair can accept the following levels: HCSL, LVDS, LVPECL, LVHSTL and SSTL
  • Output frequency: 128.90MHz or 161.132813MHz
  • VCO range: 2.5GHz – 2.7GHz
  • Cycle-to-cycle jitter: 18ps (typical)
  • RMS phase jitter @ 128.90MHz, 12kHz – 20MHz: 0.53ps (typical)
  • Full 3.3V or 2.5V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models