Skip to main content

Features

  • Ultra-low jitter performance: Achieve exceptional precision with jitter performance as low as 70fs at 312.5MHz within a wide 12kHz to 20MHz integration range in jitter attenuator mode
  • Versatile power supply options: Operate the device with ease using a single 1.8V power supply while ensuring compatibility with a 3.3V level interface at SCL/SDA pin if the VDDD33_SERIAL is 3.3V
  • SyncE support: Seamlessly integrate with SyncE technology for enhanced synchronization capabilities
  • DCO mode support: Leverage the benefits of the DCO mode for added flexibility and efficiency
  • Configurable startup options: Load configurations at startup effortlessly with the support of an external EEPROM, streamlining your setup process
  • Flexible communication interfaces: Choose between SPI or I2C communication protocols for seamless device integration
  • Multiple OTP configurations: Benefit from up to 4 OTP configurations for startup
  • Clock input monitoring: Monitor clock inputs with precision, ensuring reliable and stable performance
  • Phase slope limit (ns/s): Support smooth phase adjust under DPLL control
  • Wide loop bandwidth: Enjoy the flexibility of adjusting the loop bandwidth from 0.5Hz to 18kHz, catering to various application needs
  • Combo mode support: Flexible frequency support

Description

The RC323xxA (RC32308A and RC32312A) is a high-performance, small form factor, low-power jitter attenuator with network synchronization capabilities, belonging to Renesas' high-performance FemtoClock™ 3 family. It supports Synchronous Ethernet (SyncE) for network-based synchronization and outputs ultra-low jitter clocks that can directly synchronize SerDes running at up to 112G pulse amplitude modulation (PAM), as well as CPRI/OBSAI, SONET/SDH, and ADC/DAC. This makes it an excellent choice for 100G/200G/400G/800G telecom switch line cards, fabric cards, wireline infrastructure, data center equipment, and instrumentation applications. It allows locking to external reference clocks or free-run crystals/oscillators and supports hitless reference switching between redundant timing sources. The device is versatile, supporting timing channels for SyncE clock generation, jitter attenuation, and precise phase skew management for input-to-input, input-to-output, and output-to-output configurations.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Inputs (#)3
Input TypeCrystal, LVPECL, HCSL, LVDS, CML, LVCMOS
Product CategoryFemtoClock 3, Ultra-Low Jitter Clocks (<300 fs RMS), Extreme Performance Clocks (<150 fs RMS), Jitter Attenuators, Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks
Diff. Outputs8, 12
Output TypeHCSL, LVDS, LVCMOS
Output Voltage (V)1.8
Input Freq (MHz)0.001 - 1000
Phase Jitter Typ RMS (ps)0.025
Output Freq Range (MHz)0.001 - 1000
Fractional Output Dividers (#)3
Core Voltage (V)1.8V, 3.3V
Output Banks (#)8, 12
Loop Bandwidth Range (Hz)0.05 - 1000
Xtal Freq (KHz)25 - 80
Advanced FeaturesSyncE, DCO, Phase Adjust, External Feedback, Hitless Switching
105°C Max. Case Temp.0

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN7.0 x 7.0 x 0.9480.5
VFQFPN9.0 x 9.0 x 0.9640.5

Application Block Diagrams

1600G Fixed Form Factor Switch Block Diagram
1600G Fixed Form Factor Switch
Elevate networking efficiency with cost-effective stackable switches for precise timing and flexibility.

Additional Applications

  • For 800Gbps SerDes Ethernet application
  • Jitter attenuation for 10/25/40/100/200/400/800 Gbps Ethernet PHYs or switches
  • Synchronous Ethernet (SyncE) equipment
  • Data center Top of Rack (ToR) and leaf switch
  • Ethernet switches and routers
  • Medical image system
  • Test and measurement
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: