Skip to main content
Renesas Electronics Corporation

Overview

The DA728x-EVAL-KIT is designed to evaluate the DA7280x family of high-definition (HD) haptic drivers. The board is powered and controlled from the onboard USB circuitry and consists of a DA728x motherboard, DA7280 daughtercard, DA7281 daughtercard, DA7282 daughtercard, and DA7283 daughtercard. The evaluation board is flexible enough to be used as stand-alone or wired into an existing application. This allows users to evaluate, design and fine-tune haptic sequences, easing system integration. The device-under-test (DUT) side can be completely isolated from the USB controller side both in terms of power and I2C signals. This DA7280 board and DA7280 driver are powered from a 5V USB power supply.

Features

  • DA728x haptic driver
  • 5V USB power supply
  • I2C and SPI interface
  • High-precision accelerometer
  • Metal mass connection
  • LRA connection

Products in the Design

Sample & Buy

DA728x Haptic Driver Evaluation Board

DA728x-EVAL-Kit

Active
HTS (US):8473.30.1180
ECCN (US):EAR99
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:TAIWAN
1u | $333.00Budgetary Price

Videos & Training

Support

Support Communities

  1. DA728X:latest evaluation software

    Hi. I am trying to use "DA728x-EVAL-KIT". USB memory device connection is restricted in my office environment. So, can you update the latest evaluation software on the web? please. The information and resource on the product page appears to be outdated. regards

    Apr 22, 2021
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?