Skip to main content

Overview

Description

The GX62474 is a high-performance parallel low Vpi linear Mach-Zender Modulator (MZM) driver designed for 100G DP-QPSK long-haul optical transmitters. The GX62474 is a Small Form Factor (SFF) with differential inputs and single ended outputs. The GX62474 is a surface mount device (SMD) packaged solution consisting of 4 x 32 GB/s broadband amplifiers, each capable of driving a linear output voltage of 6.5Vpp suitable for multilevel modulation applications.

Features

  • Data rate up to 32 Gb/s per channel for 100G/200G/400G DP-QPSK coherent applications
  • Ultra low inter channel crosstalk
  • Small Form Factor SMD
  • No external RF supply chokes & RF decoupling required
  • Internal RF input and output DC blocking
  • Linear output voltage up to 6.5Vpp
  • Gain Control independent for each channel
  • Integrated peak detector for each channel

Comparison

Applications

Documentation

Type Title Date
Product Brief PDF 215 KB
End Of Life Notice PDF 1.11 MB
End Of Life Notice PDF 1.22 MB
End Of Life Notice PDF 1.15 MB
Product Change Notice PDF 658 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models