Overview
Description
The NX6351GP series is a 1 270/1 290/1 310/1 330/1 350 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) laser diode with InGaAs monitor PIN-PD.
Features
- Optical output power: PO = 8.5 mW
- Low threshold current: Ith = 7 mA
- Differential efficiency: ηd = 0.35 W/A
- Wide operating temperature range: TC = −40 to +85°C
- InGaAs monitor PIN-PD
- CAN package: φ 5.6 mm
- Focal point: 10.2 mm
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 826 KB | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.