Overview
Description
The NX8350TS is a 1 271 to 1 331 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) laser diode TOSAs (transmitter optical subassembly) with InGaAs monitor PIN-PD in an LC receptacle type package designed for CFP transceiver.
Features
- Internal optical isolator
- Peak emission wavelength: 1 271/1 291/1 311/1 331 nm
- Optical output power: Pf = 2 dBm
- Low threshold current: Ith = 8 mA TYP. @ TC = 25°C
- Wide operating temperature range: TC = −5 to +85°C
- InGaAs monitor PIN-PD
- IEEE802.3ba compliant
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 789 KB 日本語 | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.