Overview

Description

The PS2701A-1 is an optically coupled isolator containing a Gallium Arsenide (GaAs) light emitting diode and an NPN silicon phototransistor to realize an excellent cost performance. This package is an SOP (Small Outline Package) type and has a shield effect to cut off ambient light. It is designed for high-density mounting applications.

Features

  • High isolation voltage (BV = 3750Vrms)
  • SOP (Small Outline Package) type
  • Ordering number of taping product: PS2701A-1-F3: 3500 pcs/reel
  • Pb-Free product
  • Safety standards
    • UL approved: UL1577, Single protection
    • CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic/Supplementary insulation
    • BSI approved: BS EN 62368-1, Basic/Supplementary insulation
    • SEMKO approved: EN 62368-1, IEC 62368-1, Basic/Supplementary insulation
    • NEMKO approved: EN 62368-1, Basic/Supplementary insulation
    • FIMKO approved: EN 62368-1, Basic/Supplementary insulation
    • DEMKO approved: EN 62368-1, Basic/Supplementary insulation
    • VDE approved: DIN EN 60747-5-5 (Option)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 5.11 MB
Brochure PDF 2.04 MB 日本語
Brochure PDF 5.20 MB 日本語
Product Reliability Report PDF 190 KB
Brochure PDF 5.14 MB 日本語
Product Change Notice PDF 99 KB 日本語
Product Change Notice PDF 755 KB 日本語
Product Change Notice PDF 465 KB 日本語
Application Note PDF 957 KB
9 items

Design & Development

Models