Processing table
Subcategory |
Channels (#) |
VCEO max (mA) |
IC max (mA) |
Isolation Voltage (Vrms) |
Temp. Range |
CTR (min)% |
CTR (Max)% |
IF at CTR (mA) |
VCE at CTR (V) |
SW tr Typ. (µs) |
SW tf Typ. (µs) |
Pkg. Type |
Creepage Distance (mm) |
Pkg. Dimensions (mm) |
Safety Standard UL (UL1577) |
Safety Standard VDE (EN IEC 60747-5-5) |
Safety Standard CSA (CAN/CSA C22.2 62368-1) |
Safety Standard CQC (GB4943.1) |
Safety Standard BSI (BS EN IEC 62368-1) |
PLP |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
High Collector to Emitter Voltage High Isolation Voltage MULTI Photocoupler Series | High Collector to Emitter Voltage | 1 | 350 | 150 | 5000 | -55 to +100°C | 1500 | 6500 | 1 | 2 | 100 | 100 | DIP4 | 7 | 4.6x6.5x3.8 | Approved | Approved | Approved | Approved | 2031 Dec | 0.7916 | |
High Collector to Emitter Voltage High Isolation Voltage MULTI Photocoupler Series | High Collector to Emitter Voltage | 1 | 350 | 150 | 5000 | -55 to +100°C | 1500 | 6500 | 1 | 2 | 100 | 100 | DIP4 | 7 | 4.6x6.5x3.8, 4.6x6.5x4.0 | Approved | Approved | Approved | Approved | 2031 Dec | 0.764 | |
High Collector to Emitter Voltage High Isolation Voltage MULTI Photocoupler Series | High Collector to Emitter Voltage | 1 | 350 | 120 | 5000 | -55 to +100°C | 400 | 5500 | 1 | 2 | 18 | 5 | DIP4 | 7 | 4.6x6.5x3.8 | Approved | Approved | Approved | 2031 Dec | 0.5625 | ||
High Collector to Emitter Voltage High Isolation Voltage MULTI Photocoupler Series | High Collector to Emitter Voltage | 1 | 350 | 120 | 5000 | -55 to +100°C | 400 | 5500 | 1 | 2 | 18 | 5 | DIP4 | 7 | 4.6x6.5x3.8, 4.6x6.5x4.0 | Approved | Approved | Approved | 2031 Dec | 0.5491 | ||
High Collector to Emitter Voltage SOP MULTI Photocoupler | High Collector to Emitter Voltage | 1 | 350 | 150 | 2500 | -55 to +100°C | 1500 | 1 | 2 | 100 | 100 | SOP4 | 5 | 4.0x4.4x2.3 | Approved | Approved | Approved | Approved | 2024 Jul, 2031 Dec | 0.6787 | ||
High Collector to Emitter Voltage 4, 16-PIN SSOP Photocoupler | High Collector to Emitter Voltage | 1 | 350 | 60 | 2500 | -55 to +100°C | 400 | 4500 | 1 | 2 | 20 | 5 | SSOP4 | 4.5 | 2.7x4.4x2.1 | Approved | Approved | Approved | 2024 Jul, 2031 Dec | 0.9027 | ||
High Collector to Emitter Voltage 4, 16-PIN SSOP Photocoupler | High Collector to Emitter Voltage | 4 | 350 | 60 | 2500 | -55 to +100°C | 400 | 4500 | 1 | 2 | 20 | 5 | SSOP16 | 4.5 | 10.3x4.4x2.3 | Approved | Approved | Approved | 2024 Jul, 2031 Dec | 4.097 | ||
High Collector to Emitter Voltage 4-PIN Ultra Samll Flat-lead Photocoupler | High Collector to Emitter Voltage | 1 | 350 | 60 | 2500 | -55 to +100°C | 400 | 4500 | 1 | 2 | 20 | 5 | FLAT-LEAD | 4 | 2.5x4.6x2.1 | Approved | Approved | Approved | N/A | 1.278 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product