Skip to main content

Power Line Communications (PLC)

Power Line Communication (PLC) is a communication method that uses power lines as the medium. By using power lines as the communication network, it is possible to build a system quickly at a low cost. For this reason, PLC is used for communications in smart meters (advanced metering infrastructure - AMI), home energy management systems (HEMS), building energy management systems (BEMS), and solar panel monitoring systems, part of a smart society. Communication data can be propagated through AC or DC power lines.

Advantages of Renesas PLC Modem IC

  • Realize advanced and robust communication through high-performance DSP@276MHz
  • Support flexibly PLC protocols and frequency bands for each country through the CPU + DSP dual core
  • Realize long-distance communication over 1km at high speed, without the need for relays
  • Realize high-level security in communication with AES128 cryptographic hardware

Success Stories

Categories

Product Selector: Power Line Communications (PLC)

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Videos & Training

Enhancing Network Reliability for Smart Grid and Metering with Renesas Network Testing Racks

Explore the future of smart metering and grid infrastructure with Renesas' NWK rack demo. Join Kevin Jones, an applications engineer at Renesas Electronics, as he showcases the advanced testing environment designed to optimize communication technologies for smart grids. This video highlights the robust features of the NWK rack, including its ability to emulate real-world conditions and ensure reliable data exchange. Learn how Renesas drives efficiency and innovation in the energy sector through rigorous testing and cutting-edge solutions.

Tools & Resources