Skip to main content

Description

The 82V2108 is a flexible feature-rich octal T1/E1/J1 Framer. Controlled by software, the 82V2108 can be globally configured as an Octal E1 or T1/J1 Framer. When E1 or T1/J1 has been set globally, the operation mode of each of the eight framers can be configured independently. The configuration is performed through a parallel Multiplexed/Non-Multiplexed microprocessor interface.

Parameters

AttributesValue
FunctionTransceiver
Ports (#)1
Line RateE1, T1, J1
LOS LevelProgrammable
Short/Long HaulShort/Long haul

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PQFP20.0 x 14.0 x 2.71280.5

Applied Filters: