Skip to main content
Order Now

Overview

Description

The 7290820 is a non-blocking digital switch that has a capacity of 2,048 x 2,048 channels at a serial bit rate of 8.192Mb/s, 1,024 x 1,024 channels at 4.096Mb/s, and 512 x 512 channels at 2.048Mb/s. Some of the main features include programmable stream and channel control, Processor mode, input offset delay, and high-impedance output control.

Per-stream input delay control is provided for managing large multi-chip switches that transport both voice channels and concatenated data channels. In addition, input streams can be individually calibrated for input frame offset.

The device is an ST-BUS® compatible digital switch controlled by a microprocessor that can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.

Features

  • 2,048 x 2,048 channel non-blocking switching at 8.192Mb/s
  • Per-channel variable or constant throughput delay
  • Automatic identification of ST-BUS®/GCI interfaces
  • Accept streams of 2.048Mb/s, 4.096Mb/s or 8.192Mb/s
  • Automatic frame offset delay measurement
  • Per-stream frame delay offset programming
  • Per-channel high impedance output control
  • Per-channel Processor mode
  • Control interface compatible with Intel/Motorola CPUs
  • Connection memory block programming
  • IEEE 1149.1 (JTAG) test port
  • Available in an 84-pin Plastic Leaded Chip Carrier (PLCC), 100-pin Ball Grid Array (BGA), 100-pin Plastic Quad Flatpack (PQFP), and 100-pin Thin Quad Flatpack (TQFP)
  • Operating temperature range: -40 °C to +85 °C
  • 5V power supply

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models