Features
- N-channel FET switches with no parasitic diode to VCC- Isolation under power-off conditions
- No DC path to VCC or GND
- 5V tolerant in OFF and ON state
 
- 5V tolerant I/Os
- Flat RON characteristics over operating range
- Rail-to-rail switching 0V to 5V
- Bidirectional dataflow with near-zero delay: No added ground bounce
- Excellent RON matching between channels
- VCC operation: 2.3V to 3.6V
- High bandwidth
- LVTTL-compatible control inputs
- Undershoot clamp diodes on all switch and control inputs
- Low I/O capacitance, 4pF typical
- 25Ω resistors for low noise and line matching
- Available in an 80-pin QVSOP package
Description
The QS34XVH2245 high-bandwidth, 32-bit bus switch with 25Ω resistance and 1.35ns propagation delay is ideal for line matching and low noise environments. The switches can be turned ON under the control of individual LVTTL-compatible Output Enable (OEx) signals for bidirectional data flow with no added delay or ground bounce. The combination of small propagation delay, high OFF impedance, and overvoltage tolerance makes the QS34XVH2245 ideal for high-performance communications applications. The QS34XVH2245 operates from -40 °C to +85 °C.
Applications
- Hot-swapping
- Low distortion analog switch
- Replaces mechanical relay
- ATM 25/155 switching
Applied Filters:
Loading
     
