Skip to main content

EEPROM & PROM

Renesas EEPROM realizes high-speed, low power consumption and a high level of reliability by employing advanced MONOS memory technology, CMOS process and low voltage circuitry technology.

Serial EEPROM Features

  • Standard serial interface, I2C (2-wire system) path, SPI path direct connection with the microcomputer is possible
  • Data security function, write protection terminal, software write protection, improved data reliability
  • Wide operating voltage range of 1.8V - 5.5V corresponds to various types of system power
  • Wide temperature range of -40 °C - +85 °C, also supports hand-held machines
  • Supports high-speed mode 400kHz - 1MHz (I2C bus) 3MHz - 5MHz (SPI path) reading of high-speed data possible
  • Compact package, SOP-8/TSSOP-8, -14, set miniaturization

Applications

  • Cellular phone/Cordless phone/Fax: speed dialer, communication history management
  • TV/VTR/Remote control: channel, mode setting
  • Telephone switchboard, measurement equipment: application software, log data storage
  • Home electronic appliances: fine-tuning, managing usage history

Product Selector: EEPROM & PROM

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Overview PDF 976 KB 日本語
Brochure PDF 4.06 MB 日本語
Guide PDF 197 KB 日本語
Guide PDF 648 KB 日本語
4 items