Overview
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
PM+ Renesas integrated development environment (IDE) for V850, 78K0R, 78K0, 78K0S
|
IDE and Coding Tool | Renesas |
1 item
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Product Options
Processing table
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CPU |
RTC |
LVD or PVD |
DMA |
I/O Ports |
Timer |
ADC |
DAC |
CAN (ch) |
Ethernet |
USB |
Human Machine Interface |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||
80 | No | No | No | No | |||||||||||||||||
8 | 60 | 0 | 2 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 60 | 0 | 2 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
80 | No | No | No | No | |||||||||||||||||
8 | 60 | 0 | 2 | 80 | 2.2 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 24 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
80 | No | No | No | No | |||||||||||||||||
80 | No | No | No | No | |||||||||||||||||
UPD780053GC(A)-XXX-8BT-A circleObsolete |
80 | No | No | No | No | ||||||||||||||||
80 | No | No | No | No | |||||||||||||||||
80 | No | No | No | No | |||||||||||||||||
80 | No | No | No | No | |||||||||||||||||
UPD780058BGC(A)-XXX-8BT-A circleObsolete |
80 | No | No | No | No | ||||||||||||||||
8 | 60 | 0 | 2 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 60 | 0 | 2 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
80 | No | No | No | No | |||||||||||||||||
80 | No | No | No | No | |||||||||||||||||
8 | 60 | 0 | 2 | 80 | 2.2 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 32 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 32 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 24 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 24 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 60 | 0 | 2 | 80 | 2.2 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
80 | No | No | No | No | |||||||||||||||||
UPD780054GC(A)-XXX-8BT-A circleObsolete |
80 | No | No | No | No | ||||||||||||||||
80 | No | No | No | No | |||||||||||||||||
80 | No | No | No | No | |||||||||||||||||
8 | 48 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
80 | No | No | No | No | |||||||||||||||||
8 | 48 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
UPD780054YGC(A)-XXX-8BT-A circleObsolete |
80 | No | No | No | No | ||||||||||||||||
8 | 48 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 24 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 40 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 40 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 32 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 40 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 40 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
80 | No | No | No | No | |||||||||||||||||
8 | 60 | 0 | 2 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
8 | 60 | 0 | 2 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
UPD780058BYGC(A)-XXX-8BT-A circleObsolete |
80 | No | No | No | No | ||||||||||||||||
8 | 32 | 0 | 1 | 80 | 1.8 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C | |||||
80 | No | No | No | No | |||||||||||||||||
UPD780055GC(A)-XXX-8BT-A circleObsolete |
80 | No | No | No | No | ||||||||||||||||
8 | 60 | 0 | 2 | 80 | 2.2 - 5.5 | 5 | 78K0 | No | No | No | 68 | 8-bit x 2-ch, 16-bit x 1-ch | 8-bit x 8-ch | 8-bit x 2-ch | No | -40 to +85°C |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product