Overview
Description
M3A-2142G03 is a pin processing board for M32R/ECU starter kit. It carries out a pin processing for MCU mounted on the evaluation board for starter kit by connecting it to the evaluation board.
Features
- Comes with check-pins (for extension connectors) to all ports of MCU mounted on evaluation board for M32R/ECU starter kit.
- Comes with 5 channels for UART communication as RS-232C I/F.
- Comes with check-pins for RTD signals as RTD I/F.
Applications
Contents of the Package
Hardware
- M32R/ECU function extension board (M3A-2142G03)
Software (CD-ROM)
- Documents for M3A-2142G03
Others
- Power supply cables (2 pieces)
Operating Environment (required on the user side)
(1) Recommended Host PC
Host Machine | IBM PC/AT compatibles |
---|---|
CPU | Pentium 3 500MHz or higher CPU is recommended. |
Memory | 192Mbytes or more system memory is recommended. |
OS | Windows 98, 2000, XP, Windows Me |
(2) M32R/ECU starter kit board
(3)Power supply (5V/1.5A when the evaluation board for starter kit in operation)
Corresponding Starter-Kit
Target MCU | Starter kit (Evaluation Board) |
---|---|
32176 Group | M3A-2152G52A, M3A-2152G52 (M3A-2152G02) |
32180 Group | M3A-2142G52A, M3A-2142G52 (M3A-2142G02) |
32182 Group | M3A-2142G62A, M3A-2142G62 (M3A-2142G12) |
32192 Group | M3A-2154G52A (M3A-2154G02) |
32185/32186 Group 32192/32195/32196 Group | M3A-2154G52B (M3A-2154G02A) |
Board Specification
Board Specification | Check-pin | Used to monitor and set the signal from extension connector |
---|---|---|
Connector | RS-232C connectors for serial communication: 5 channels Extension connector (Connectable to the evaluation board for starter kit) RTD* Monitor tool connector (through-holes only) Power supply connector | |
Power supply | 3.0V to 3.6V or 4.75V to 5.25V (0.5A or more) |