Overview
Description
μISP is a single-site in-system programmer. It can either work connected to a host PC or in standalone mode. The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines. Its compact size and versatility allow a simple integration into production environments, manual and automatic processes. The main Renesas microcontrollers that are supported are the RA Family, RX Family, and RL78 Family.
Features
- Supports microcontrollers, serial memories, and other programmable devices
- Supports a range of Renesas MCUs (RA, RX, RL78), automotive and legacy products
- Compact size (fixture friendly)
- Standalone operations (START Push button and low-level interface) or host-controlled (USB, LAN, RS-232)