Skip to main content
Renesas Electronics Corporation

Provider

Overview

Description

iVP Semi fast battery chargers provide highly efficient battery charging solutions. Designed for Li-ion, LiFePO4, and lead-acid batteries, the chargers operate reliably in harsh electrical and thermal environments. With a power efficiency of up to 93%, they are ideal for 2W/3W e-bikes and energy storage applications. Out-of-box support is available for Renesas RA2L1 MCUs.

Image
Chakra Fast Battery Chargers Block Diagram

Features

  • High efficiency of 93% with low ripple (150mV) to increase battery life.
  • Output power of 1.5kW, maximum output current of 22A.
  • Optimized charging algorithm for Li-ion, LiFePO4, and lead-acid batteries.
  • Programmable constant current (CC) and constant voltage (CV) limits with feedback through a CAN interface.
  • Comprehensive protection features, including input AC undervoltage and overvoltage protection, output overvoltage protection, overload protection, and over-temperature protection.
  • Wide AC input voltage range (85V–265V) and operating temperature range (-45°C to +65°C).

Comparison

Applications

Documentation