RA Ecosystem Partner Solution
Description
The Cypherbridge uLoadXL SDK secure boot and safe software update is a software lifecycle solution. uLoadXL for Renesas RA is integrated with FSP (Flexible Software Package) based development kits for a total project-ready solution.
Key Features
- Secure boot loader
- Safe software update with encrypted and authenticated managed images
- Reliability, integrity, safety, trust
- Anti-rollback, anti-cloning, counterfeit and over-production, block malware injection, and product tampering
- A/B image manage, install ARM and trigger, failsafe boot
- GUI progress framework
- Offline WSLAM software management station optional manufacturing fixture applications
- OTA firmware update option
- Platform kit for EK-RA6Mx targets: debug port, internal and external flash drivers, file system interface, timers, NV install log, event handlers
- uCrypt library integrated with RA SCE (Secure Crypto Engine)
- Supported on toolchains including e2 studio
Block Diagram
Target Markets and Applications
- IoT Cloud Edge gateways
- Smart buildings
- Energy metering
- Industrial control
- Medical devices
- Smart white goods
Related Links
Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.