Skip to main content
Renesas Electronics Corporation

Provider

Overview

Description

EEZ Studio is a powerful solution for rapid development of embedded and desktop GUIs, offering seamless remote control of multiple devices and test & measurement (T&M) automation. Its intuitive drag-and-drop visual editor and extensive examples enable quick setup with just a few clicks. With EEZ Flow, a visual programming tool, users can easily create complex programming logic, streamlining development. The platform supports the fast creation of feature-rich, standalone remote control and T&M dashboards, which can be distributed and deployed effortlessly. Support is available for the RA8D1, RA8D2, RA6M3, RX72N MCU and the RZ/G2L, RZ/A3M MPU evaluation kits and expanding to suitable RA MCU, RX MCU and RZ MPU family devices.

Image
Envox EEZ Studio

Features

  • Free to use, open source, cross-platform (Linux, Windows, macOS)
  • Royalty-free code can be commercially distributed under MIT, BSD 2.0 or public domain
  • LVGL 8.x & 9.x support
  • Modern and attractive UI/UX (dockable panel windows & tabs, light/dark theme, etc.)
  • Modular design (pluggable extensions)
  • Connectivity options: Ethernet, Telnet, TCP/IP, USB, UART, MQTT, RS485, Modbus, USBTMC, SCPI, VISA, etc.

Comparison

Applications

Documentation