Skip to main content

Provider

Overview

Description

本方案通过在 CPK-RA2L1开发板上运行 RT-Thread 实时操作系统,利用 QE for Capacitive Touch 插件实现触摸交互的可视化展示。QE for Cap-touch可以实现电容触摸按键的设定,并生成检测功能代码,解决方案将检测功能集成到RT-Thread操作系统中,并可以和低功耗组件进行适配,实现低功耗触摸设备的快速开发。

Image
RT-Thread 电容触摸按键解决方案框图

Features

  • 丰富的 RT-Thread 软件包可用
  • 低功耗组件的适配,在RA2 MCU上实现深度睡眠和唤醒
  • 软件开箱即用,可节约开发时间,加速产品上市
  • 具有传感器框架,方便扩展新的传感器

Comparison

Applications

Software

Software & Tool Pages

Software title
Software type
Company
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Solution ToolkitRenesas
1 item

Documentation