Skip to main content

ECOLUX thingsPKI FEPS - Firmware Encryption & Protection Service

Overview

Description

FEPS protects firmware from being stolen, cloned, or reverse-engineered. With PiLock, ECOLUX’s intuitive firmware protection tool, protected firmware can be generated with just a couple of mouse clicks. FEPS provides the total solution to secure the lifecycle of firmware IP from development and testing, prototyping to pilot run, and mass production. Out-of-box support is now available for the RA Family of 32-bit microcontrollers (MCUs).

Features

  • High confidentiality: SHA-256, AES-256, RSA-2048
  • High integrity: Dual secure boot
  • High availability: Accelerate time to market
  • Firmware protection within 10 minutes
  • Lifecycle security

Comparison

Applications

  • Industrial automation
  • IoT devices
  • Embedded medical devices
  • Home appliances
  • Smart buildings

Documentation

Type Title Date
Product Brief PDF 525 KB
1 item