Skip to main content
Renesas Electronics Corporation

Provider

Overview

Description

This Wi-SUN solution is an Mbed OS based Wi-SUN FAN solution that supports Renesas RA 32-bit microcontrollers (MCUs). It uses the RA6M4 microcontroller and RAA604S00 IEEE 802.15.4 transceiver. Wi-SUN FAN is self-forming, which makes adding new devices to a network easy, and self-healing, so that if a pathway fails, the network will automatically re-route to the gateways. It is a long-range and highly reliable wireless communication solution that allows users to use it in smart meters, smart grids, and other wireless connectivity applications.

Image
TZD Wi-SUN FAN Module for RA MCUs Diagram

Features

  • Sub-GHz wireless communications that use the 860MHz/920MHz band
  • Re-routing automatically to avoid route failure for robust communication
  • Based on Wi-SUN Alliance's international wireless communication standards IEEE 802.15.4g
  • Low power consumption and long battery life
  • B802.1X/EAP-TLS/PKI Authentication
  • Wide-range area and long-distance communication by multi-hop and mesh network with suppressing interference/collision

Comparison

Applications

Documentation