Skip to main content

Utthunga MODBUS TCP/IP Industrial Communication Stack

Provider

Overview

Description

Modbus® is an industrial Transmission Control Protocol (TCP), a vendor-neutral communication protocol intended for the supervision and control of automation equipment and used for remote monitoring and control applications. This portable embedded stack describes a Modbus TCP server and client implementation and how it can be extended in a Modbus application. The demo application software was developed using Utthunga’s TCP/IP stack. Although the software was developed and ported on Renesas' RA6M4 MCU, it is easily ported to other Renesas RA microcontrollers that support TCP/IP functionality.

Image
Utthunga MODBUS TCP/IP Stack Diagram

Features

  • Portable stack with options of TCP/IP Stack and OS
  • Application interface layer will enable modular structure to work with different app
  • Compatible with 8/16/32 bit MCU
  • Tested and Ported Code base available with FREE RTOS and RA6M4 Series MCU

Comparison

Applications

Documentation

Events & Webinars