Skip to main content

Overview

Description

The wolfSSH library is a lightweight SSHv2 client and server library written in ANSI C and targeted for embedded, RTOS, and resource-constrained environments - primarily because of its small size, speed, and feature set. It is commonly used in standard operating environments as well because of its royalty-free pricing and excellent cross-platform support. wolfSSH supports the Renesas RA family, RX family, and RZ family.

Features

  • SSH v2.0 client and server support
  • SCP and SFTP file transfer support
  • Leverages wolfCrypt crypto library
  • Support available

Comparison

Applications

  • Smart Home, Energy, and Grid
  • Automotive – ECUs, Telematics, and Infotainment Systems
  • Industrial Automation: Controllers to Sensors
  • Avionics – Engine Controllers

Documentation

Type Title Date
Product Brief PDF 200 KB 日本語
1 item