Skip to main content

Overview

Description

A popular appliance in many households, the gas stove requires a high demand for control and safety. This High-End Gas Cooker solution enables real-time gas concentration, flame temperature and dry burn detection. The high-end gas stove uses a 9V battery as a power supply. Ignition is started by lightly pressing the micro switch. When safety issues such as a gas leak occur, the electromagnetic valve will close to extinguish a fire immediately and sound an alarm.

With the RL78/G11 MCU's enhanced built-in peripherals, such as A/D module, timer module and buzzer output circuit, functions such as gas concentration detection, pulse ignition, ignition feedback, and an alarm can be easily performed.

Features

  • Includes a micro switch, high voltage pulse ignition, alarm, and electronic circuit with RL78/G11 MCU as its core
  • Power supply: 9V battery
  • Alerts for the following conditions:
    • Gas detection - If the concentration of the gas is too high
    • Anti-dry protection - If the temperature of the pot bottom is too high
    • Flame temperature detection (thermocouple temperature feedback) - If the flame temperature is too low, it can prevent accidental flameout

Applications

  • Appliances

Documentation

Type Title Date
Manual - Hardware Log in to Download PDF 1.11 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 1.44 MB
Software & Tools - Software Log in to Download ZIP 534 KB
2 items