Overview
Description
The Household Gas Alarm is a system that warns people with a flashing LED and buzzing alarm as soon as a change in carbon monoxide concentration is detected due to gas leakage or incomplete combustion. Home safety levels could be improved with this simple device.
This Household Gas Alarm reference design features the RL78/G10 low pin count, compact, low-power general-purpose MCU, which controls the LED and buzzer by using a buzzer output controller. The voltage value obtained by amplifying the output voltage of the carbon monoxide sensor with the ISL28113 operational amplifier is converted by an A/D converter every second to acquire carbon monoxide concentration data. A buzzer will sound when it determines that a warning is required. In addition, low power consumption control can be achieved with the STOP mode function of the RL78/G10. The RL78/G10 is a small-pin microcontroller best suited for consumer product miniaturization.
Features
- Demo board includes the RL78/G10 MCU.
- CO concentration detection cycle is 5s, and the status indication cycle is 20s.
- If the CO concentration and its duration time achieve the alarm threshold values, the audible and visual alarm will occur.
- The green LED blinks every 20s, to indicate that the system is running.
- If the battery voltage is lower than 3.6V, a low voltage alarm will occur.
- Should the system crash or the program be out of control, it can restore itself automatically.
Applications
Design & Development
Software & Tools
Software Downloads
Support
Support Communities
Resources
Videos & Training
Renesas demonstrates the Household Carbon Monoxide Gas Alarm quick solution featuring the RL78/G10 microcontroller. This solution is designed to protect people's lives and property from carbon monoxide build-up inside a house or building.